Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAC13A060SB QAAC13A060SC QAAC13A060SEB QAAC13A060SEC QAAC13A060SEM QAAC13A060SEN QAAC13A060SEO QAAC13A060SET QAAC13A060SM QAAC13A060SN QAAC13A060SO QAAC13A060ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450032049 0883450032056 0883450032063 0883450032070 0883450032087 0883450032100 0883450032117 0883450032131 0883450032148 0883450032155 0883450032162 0883450032179

Other Dimensions

Dimension BC

N/A 6.5 in165.1 mm

Dimension C

N/A 3.8 in96.5 mm

Dimension D

N/A 5.5 in139.7 mm

Dimension E

N/A 4.6 in116.8 mm

Dimension B Exp

N/A 2.46 in62.5 mm

Dimension B Fix

N/A 2.38 in59.9 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension H

N/A 0.69 in17.5 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension L Exp

N/A 3.58 in90.9 mm

Dimension L Fix

N/A 3.5 in88.9 mm

Dimension RAA

N/A 0.80 in20.3 mm

Dimension SAA

N/A 4.29 in109 mm

Dimension G

N/A 5.5 in139.7 mm

Dimension N

N/A 1.13 in28.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.040 in0.0016 mm

Pre Install Clearance Max

N/A 0.065 in0.0026 mm