Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 1.9375 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAATP10A115SB QAATP10A115SC QAATP10A115SEB QAATP10A115SEC QAATP10A115SEM QAATP10A115SEN QAATP10A115SEO QAATP10A115SET QAATP10A115SM QAATP10A115SN QAATP10A115SO QAATP10A115ST QAATP10A115STHT QAATP10A115STNG

Locking Style

N/A Double Concentric

Housing Construction

N/A Top Pull Take-Up

Other Dimensions

Dimension A1

N/A 2.81 in71.4 mm

Dimension B

N/A 2.38 in60.5 mm

Dimension C

N/A 2.88 in73 mm

Dimension D

N/A 6.44 in163.6 mm

Dimension E

N/A 5.19 in131.8 mm

Dimension F

N/A 1.66 in42.2 mm

Dimension G

N/A 2.47 in62.7 mm

Dimension H

N/A 3.06 in77.8 mm

Dimension J

N/A 1.65 in41.9 mm

Dimension L

N/A 6-1/2 in165.1 mm

Dimension M

N/A 1.89 in48 mm

Dimension N

N/A 3.12 in79.3 mm

Dimension P

N/A 6 in152.4 mm

Dimension Q

N/A 0.81 in20.6 mm

Dimension RAA

N/A 0.66 in16.7 mm

Dimension S

N/A 0.88 in22.4 mm

Dimension TAA

N/A 3.78 in96 mm

Dimension U

N/A 0.81 in20.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm