Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 2.5000 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAATP13A208SB QAATP13A208SC QAATP13A208SEB QAATP13A208SEC QAATP13A208SEM QAATP13A208SEN QAATP13A208SEO QAATP13A208SET QAATP13A208SM QAATP13A208SN QAATP13A208SO QAATP13A208ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Top Pull Take-Up

Other Dimensions

Dimension A1

N/A 3.81 in96.8 mm

Dimension B

N/A 3.33 in84.6 mm

Dimension C

N/A 3.81 in96.6 mm

Dimension D

N/A 8.28 in210.3 mm

Dimension E

N/A 7.14 in181.4 mm

Dimension F

N/A 1.88 in47.8 mm

Dimension G

N/A 3.19 in81 mm

Dimension H

N/A 3.84 in97.5 mm

Dimension J

N/A 1.75 in44.5 mm

Dimension L

N/A 8-1/2 in215.9 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension N

N/A 3.74 in95 mm

Dimension P

N/A 8 in203.2 mm

Dimension Q

N/A 1.06 in26.9 mm

Dimension RAA

N/A 0.55 in14 mm

Dimension S

N/A 1.12 in28.4 mm

Dimension TAA

N/A 4.29 in109 mm

Dimension U

N/A 0.81 in20.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm