Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 1.9375 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAP10A115SB QAAP10A115SC QAAP10A115SEB QAAP10A115SEC QAAP10A115SEM QAAP10A115SEN QAAP10A115SEO QAAP10A115SET QAAP10A115SM QAAP10A115SN QAAP10A115SO QAAP10A115ST QAAP10A115STHT

Locking Style

N/A Double Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450025300 0883450025317 0883450025331 0883450025348 0883450025355 0883450025362 0883450025379 0883450025386 0883450188142 0883450188302 0883450265645 0883450265805 0883450472395

Other Dimensions

Dimension A

N/A 2.25 in57.2 mm

Dimension B

N/A 4.81 in122.2 mm

Dimension C

N/A 2.88 in73.2 mm

Dimension D Min

N/A 6 in152.4 mm

Dimension D Max

N/A 7.13 in181.1 mm

Dimension F

N/A 8.88 in225.6 mm

Dimension G

N/A 2.44 in62.0 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.11 in79 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension RAA

N/A 0.67 in17 mm

Dimension SAA

N/A 3.75 in95.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm