Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 50.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAFK11K050SB TAAFK11K050SC TAAFK11K050SEB TAAFK11K050SEC TAAFK11K050SEM TAAFK11K050SEN TAAFK11K050SEO TAAFK11K050SET TAAFK11K050SM TAAFK11K050SN TAAFK11K050SO TAAFK11K050ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450378604 0883450378611 0883450378628 0883450378635 0883450378642 0883450378659 0883450378666 0883450378673 0883450378680 0883450378697 0883450378703 0883450378710

Other Dimensions

Dimension BC

N/A 6.36 in161.5 mm

Dimension C

N/A 2.95 in74.9 mm

Dimension D

N/A 5.13 in130.3 mm

Dimension E

N/A 4.5 in114.3 mm

Dimension F

N/A 5.88 in149.4 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L Exp

N/A 2.87 in72.9 mm

Dimension L Fix

N/A 2.82 in71.6 mm

Dimension MT

N/A 1.4 in35.6 mm

Dimension N

N/A 2.63 in66.8 mm

Dimension RTT

N/A 0.05 in1.2 mm

Dimension ST

N/A 3.01 in76.33 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm