Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAFK13K060S TAAFK13K060SB TAAFK13K060SC TAAFK13K060SEB TAAFK13K060SEC TAAFK13K060SEM TAAFK13K060SEN TAAFK13K060SEO TAAFK13K060SET TAAFK13K060SM TAAFK13K060SN TAAFK13K060SO TAAFK13K060ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Dimension BC

N/A 7.12 in180.8 mm

Dimension C

N/A 3.35 in85.1 mm

Dimension D

N/A 5.75 in146.1 mm

Dimension E

N/A 5.03 in127.8 mm

Dimension F

N/A 6.19 in157.2 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L Exp

N/A 3.14 in79.8 mm

Dimension L Fix

N/A 3.06 in77.7 mm

Dimension MT

N/A 1.56 in39.6 mm

Dimension N

N/A 2.85 in72.4 mm

Dimension RTT

N/A 0.04 in1 mm

Dimension ST

N/A 3.26 in82.83 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.27

Y1 - Geometry Factor

N/A 2.49

Y2 - Geometry Factor

N/A 3.71

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm