Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 65.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAFK15K065SB TAAFK15K065SC TAAFK15K065SEB TAAFK15K065SEC TAAFK15K065SEM TAAFK15K065SEN TAAFK15K065SEO TAAFK15K065SET TAAFK15K065SM TAAFK15K065SN TAAFK15K065SO TAAFK15K065ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450379441 0883450379458 0883450379465 0883450379472 0883450379489 0883450379496 0883450379502 0883450379519 0883450379526 0883450379533 0883450379540 0883450379557

Other Dimensions

Dimension BC

N/A 8.5 in215.9 mm

Dimension C

N/A 3.86 in98 mm

Dimension D

N/A 6.65 in168.9 mm

Dimension E

N/A 6.01 in152.7 mm

Dimension F

N/A 7.44 in189 mm

Dimension H

N/A 1.06 in26.9 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Exp

N/A 3.42 in86.9 mm

Dimension L Fix

N/A 3.34 in84.8 mm

Dimension MT

N/A 1.73 in43.9 mm

Dimension N

N/A 3 in76.2 mm

Dimension RTT

N/A 0.11 in2.7 mm

Dimension ST

N/A 3.64 in92.33 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0035 in0.089 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm