Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 75.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAFK17K075SB TAAFK17K075SC TAAFK17K075SEB TAAFK17K075SEC TAAFK17K075SEM TAAFK17K075SEN TAAFK17K075SEO TAAFK17K075SET TAAFK17K075SM TAAFK17K075SN TAAFK17K075SO TAAFK17K075ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450379922 0883450379939 0883450379946 0883450379953 0883450379960 0883450379977 0883450379984 0883450379991 0883450380003 0883450380010 0883450380027 0883450380034

Other Dimensions

Dimension BC

N/A 9.5 in241.3 mm

Dimension C

N/A 4.33 in110 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension E

N/A 6.72 in170.7 mm

Dimension F

N/A 8.38 in212.9 mm

Dimension H

N/A 1.31 in33.3 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Exp

N/A 3.87 in98.3 mm

Dimension L Fix

N/A 3.79 in96.3 mm

Dimension MT

N/A 1.96 in49.8 mm

Dimension N

N/A 3.31 in84.1 mm

Dimension RTT

N/A 0.3 in7.6 mm

Dimension ST

N/A 4.12 in104.33 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm