Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 90 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAFK20K090SB TAAFK20K090SC TAAFK20K090SEB TAAFK20K090SEC TAAFK20K090SEM TAAFK20K090SEN TAAFK20K090SEO TAAFK20K090SET TAAFK20K090SM TAAFK20K090SN TAAFK20K090SO TAAFK20K090ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450380768 0883450380775 0883450380782 0883450380799 0883450380805 0883450380812 0883450380829 0883450380836 0883450380843 0883450380850 0883450380867 0883450380874

Other Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 5.12 in130 mm

Dimension D

N/A 8.5 in215.9 mm

Dimension E

N/A 8.31 in211.1 mm

Dimension F

N/A 10.56 in268.2 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L Exp

N/A 4.59 in116.6 mm

Dimension L Fix

N/A 4.51 in114.6 mm

Dimension MT

N/A 2.3 in58.4 mm

Dimension N

N/A 4.06 in103.1 mm

Dimension RTT

N/A 0.08 in2 mm

Dimension ST

N/A 4.8 in121.83 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm