Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23136

Shaft Size

N/A 6 5/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DAAPF36K605SB DAAPF36K605SC DAAPF36K605SEB DAAPF36K605SEC DAAPF36K605SEM DAAPF36K605SEN DAAPF36K605SEO DAAPF36K605SET DAAPF36K605SM DAAPF36K605SN DAAPF36K605SO DAAPF36K605ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.5 in190.5 mm

Dimension B

N/A 15.4 in391.2 mm

Dimension C

N/A 9.06 in230 mm

Dimension D Min

N/A 20.88 in530.2 mm

Dimension D Max

N/A 23.63 in600.1 mm

Dimension E

N/A 4.63 in117.5 mm

Dimension F

N/A 26 in660.4 mm

Dimension G

N/A 7.5 in190.5 mm

Dimension H

N/A 3 in76.2 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.65 in194.2 mm

Dimension MT

N/A 3.9 in98.9 mm

Dimension RTT

N/A 0.57 in14.5 mm

Dimension ST

N/A 7.74 in196.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 449000 lbf2000000 N

C - Dynamic Load (Basic)

N/A 317000 lbf1410000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.45

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm