Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23138

Shaft Size

N/A 6.8750 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DAAPF38K614SB DAAPF38K614SC DAAPF38K614SEB DAAPF38K614SEC DAAPF38K614SEM DAAPF38K614SEN DAAPF38K614SEO DAAPF38K614SET DAAPF38K614SM DAAPF38K614SN DAAPF38K614SO DAAPF38K614ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.5 in190.5 mm

Dimension B

N/A 15.4 in391.2 mm

Dimension C

N/A 9.51 in241.7 mm

Dimension D Min

N/A 20.88 in530.2 mm

Dimension D Max

N/A 23.63 in600.1 mm

Dimension E

N/A 4.63 in117.5 mm

Dimension F

N/A 26 in660.4 mm

Dimension G

N/A 7.5 in190.5 mm

Dimension H

N/A 3 in76.2 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.88 in200 mm

Dimension MT

N/A 4.13 in104.8 mm

Dimension RTT

N/A 0.45 in11.4 mm

Dimension ST

N/A 8.14 in206.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 525000 lbf2340000 N

C - Dynamic Load (Basic)

N/A 365000 lbf1630000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm