Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23144

Shaft Size

N/A 7 13/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA30SN44K713SB TAA30SN44K713SC TAA30SN44K713SEB TAA30SN44K713SEC TAA30SN44K713SEM TAA30SN44K713SEN TAA30SN44K713SEO TAA30SN44K713SET TAA30SN44K713SMT TAA30SN44K713SNT TAA30SN44K713SO TAA30SN44K713ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 8.27 in210 mm

Dimension B

N/A 17.56 in446 mm

Dimension C

N/A 11.02 in280 mm

Dimension D Min

N/A 19.29 in490 mm

Dimension D Max

N/A 20.87 in530 mm

Dimension E

N/A 5.12 in130 mm

Dimension F

N/A 24.02 in610 mm

Dimension G

N/A 8.51 in216 mm

Dimension H

N/A 2.96 in75 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 8.94 in277 mm

Dimension MT

N/A 4.68 in118.9 mm

Dimension RTT

N/A 0.87 in22.1 mm

Dimension ST

N/A 9.24 in234.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 616000 lbf2740000 N

C - Dynamic Load (Basic)

N/A 436000 lbf1940000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.17

Y2 - Geometry Factor

N/A 3.24

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm