Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23148

Shaft Size

N/A 220 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAA30SN48K220SB TAA30SN48K220SC TAA30SN48K220SEB TAA30SN48K220SEC TAA30SN48K220SEM TAA30SN48K220SEN TAA30SN48K220SEO TAA30SN48K220SET TAA30SN48K220SMT TAA30SN48K220SNT TAA30SN48K220SO TAA30SN48K220ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 8.27 in220 mm

Dimension B

N/A 17.87 in454 mm

Dimension C

N/A 11.81 in300 mm

Dimension D Min

N/A 20.47 in520 mm

Dimension D Max

N/A 22.05 in560 mm

Dimension E

N/A 5.51 in140 mm

Dimension F

N/A 25.2 in640 mm

Dimension G

N/A 9.45 in240 mm

Dimension H

N/A 3.54 in90 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 9.38 in238 mm

Dimension MT

N/A 4.93 in125.2 mm

Dimension RTT

N/A 0.87 in22.1 mm

Dimension ST

N/A 9.71 in246.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 748000 lbf3330000 N

C - Dynamic Load (Basic)

N/A 512000 lbf2280000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.28

Y2 - Geometry Factor

N/A 3.4

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm