Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23152

Shaft Size

N/A 9 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA30SN52K907SB TAA30SN52K907SC TAA30SN52K907SEB TAA30SN52K907SEC TAA30SN52K907SEM TAA30SN52K907SEN TAA30SN52K907SEO TAA30SN52K907SET TAA30SN52K907SMT TAA30SN52K907SNT TAA30SN52K907SO TAA30SN52K907ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 9.45 in240 mm

Dimension B

N/A 19.53 in496 mm

Dimension C

N/A 12.99 in330 mm

Dimension D Min

N/A 22.83 in580 mm

Dimension D Max

N/A 24.41 in620 mm

Dimension E

N/A 5.91 in150 mm

Dimension F

N/A 27.56 in700 mm

Dimension G

N/A 10 in254 mm

Dimension H

N/A 2.96 in75 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 10.1 in257 mm

Dimension MT

N/A 5.45 in138.4 mm

Dimension RTT

N/A 0.72 in18.3 mm

Dimension ST

N/A 10.82 in274.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 885000 lbf3930000 N

C - Dynamic Load (Basic)

N/A 603000 lbf2680000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.23

Y2 - Geometry Factor

N/A 3.31

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm