Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23160

Shaft Size

N/A 11 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA30SN60K1100SB TAA30SN60K1100SC TAA30SN60K1100SEB TAA30SN60K1100SEC TAA30SN60K1100SEM TAA30SN60K1100SEN TAA30SN60K1100SEO TAA30SN60K1100SET TAA30SN60K1100SMT TAA30SN60K1100SNT TAA30SN60K1100SO TAA30SN60K1100ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 11.02 in280 mm

Dimension B

N/A 22.48 in571 mm

Dimension C

N/A 14.96 in380 mm

Dimension D Min

N/A 25.59 in650 mm

Dimension D Max

N/A 27.17 in690 mm

Dimension E

N/A 6.3 in160 mm

Dimension F

N/A 31.1 in790 mm

Dimension G

N/A 10.48 in266 mm

Dimension H

N/A 4.13 in105 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 10.97 in279 mm

Dimension MT

N/A 5.73 in145.5 mm

Dimension RTT

N/A 0.71 in18 mm

Dimension ST

N/A 11.29 in286.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1150000 lbf5120000 N

C - Dynamic Load (Basic)

N/A 757000 lbf3370000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.25

Y2 - Geometry Factor

N/A 3.35

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm