Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23164

Shaft Size

N/A 11.5 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA30SN64K1108SB TAA30SN64K1108SC TAA30SN64K1108SEB TAA30SN64K1108SEC TAA30SN64K1108SEM TAA30SN64K1108SEN TAA30SN64K1108SEO TAA30SN64K1108SET TAA30SN64K1108SMT TAA30SN64K1108SNT TAA30SN64K1108SO TAA30SN64K1108ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 11.81 in300 mm

Dimension B

N/A 24.06 in611 mm

Dimension C

N/A 15.75 in400 mm

Dimension D Min

N/A 27.17 in690 mm

Dimension D Max

N/A 28.74 in730 mm

Dimension E

N/A 7.48 in190 mm

Dimension F

N/A 32.68 in830 mm

Dimension G

N/A 10.87 in276 mm

Dimension H

N/A 3.54 in90 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 11.57 in294 mm

Dimension MT

N/A 6.13 in155.7 mm

Dimension RTT

N/A 0.78 in19.8 mm

Dimension ST

N/A 12.07 in306.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1340000 lbf5950000 N

C - Dynamic Load (Basic)

N/A 898000 lbf3990000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.14

Y2 - Geometry Factor

N/A 3.19

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm