Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23172

Shaft Size

N/A 12 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA30SN72K1215SB TAA30SN72K1215SC TAA30SN72K1215SEB TAA30SN72K1215SEC TAA30SN72K1215SEM TAA30SN72K1215SEN TAA30SN72K1215SEO TAA30SN72K1215SET TAA30SN72K1215SMT TAA30SN72K1215SNT TAA30SN72K1215SO TAA30SN72K1215ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 12.6 in320 mm

Dimension B

N/A 26.18 in665 mm

Dimension C

N/A 18.11 in460 mm

Dimension D Min

N/A 28.74 in730 mm

Dimension D Max

N/A 30.31 in770 mm

Dimension E

N/A 7.87 in200 mm

Dimension F

N/A 37.4 in950 mm

Dimension G

N/A 11.66 in296 mm

Dimension H

N/A 4.53 in115 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 12.91 in328 mm

Dimension MT

N/A 7.08 in179.8 mm

Dimension RTT

N/A 1.4 in35.6 mm

Dimension ST

N/A 13.96 in354.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1640000 lbf7300000 N

C - Dynamic Load (Basic)

N/A 1050000 lbf4660000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.29

Y2 - Geometry Factor

N/A 3.42

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm