Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23180

Shaft Size

N/A 15.0000 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA30SN80K1500SB TAA30SN80K1500SC TAA30SN80K1500SEB TAA30SN80K1500SEC TAA30SN80K1500SEM TAA30SN80K1500SEN TAA30SN80K1500SEO TAA30SN80K1500SET TAA30SN80K1500SMT TAA30SN80K1500SNT TAA30SN80K1500SO TAA30SN80K1500ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 13.78 in350 mm

Dimension B

N/A 29.33 in745 mm

Dimension C

N/A 20.47 in520 mm

Dimension D Min

N/A 32.28 in820 mm

Dimension D Max

N/A 33.86 in860 mm

Dimension E

N/A 8.66 in220 mm

Dimension F

N/A 40.94 in1040 mm

Dimension G

N/A 12.45 in316 mm

Dimension H

N/A 3.54 in90 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 13.63 in346 mm

Dimension MT

N/A 7.4 in188 mm

Dimension RTT

N/A 1.55 in39.4 mm

Dimension ST

N/A 14.59 in370.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1820000 lbf8110000 N

C - Dynamic Load (Basic)

N/A 1070000 lbf4770000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm