Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23138

Shaft Size

N/A 170 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAA31SN38K170SB TAA31SN38K170SC TAA31SN38K170SEB TAA31SN38K170SEC TAA31SN38K170SEM TAA31SN38K170SEN TAA31SN38K170SEO TAA31SN38K170SET TAA31SN38K170SMT TAA31SN38K170SNT TAA31SN38K170SO TAA31SN38K170ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.48 in190 mm

Dimension B

N/A 14.76 in375 mm

Dimension C

N/A 9.45 in240 mm

Dimension D Min

N/A 18.11 in460 mm

Dimension D Max

N/A 19.69 in500 mm

Dimension E

N/A 4.72 in120 mm

Dimension F

N/A 22.05 in560 mm

Dimension G

N/A 7.72 in196.2 mm

Dimension H

N/A 2.95 in75 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.87 in200 mm

Dimension MT

N/A 4.13 in104.9 mm

Dimension RTT

N/A 0.61 in15.5 mm

Dimension ST

N/A 8.17 in207.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 525000 lbf2340000 N

C - Dynamic Load (Basic)

N/A 365000 lbf1630000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm