Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23144

Shaft Size

N/A 200 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAA31SN44K200SB TAA31SN44K200SC TAA31SN44K200SEB TAA31SN44K200SEC TAA31SN44K200SEM TAA31SN44K200SEN TAA31SN44K200SEO TAA31SN44K200SET TAA31SN44K200SMT TAA31SN44K200SNT TAA31SN44K200SO TAA31SN44K200ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 8.27 in220 mm

Dimension B

N/A 17.95 in456 mm

Dimension C

N/A 11.02 in280 mm

Dimension D Min

N/A 20.47 in520 mm

Dimension D Max

N/A 22.05 in560 mm

Dimension E

N/A 5.51 in140 mm

Dimension F

N/A 25.2 in640 mm

Dimension G

N/A 8.51 in216.2 mm

Dimension H

N/A 3.35 in85 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 9.11 in231 mm

Dimension MT

N/A 4.68 in118.9 mm

Dimension RTT

N/A 0.81 in20.6 mm

Dimension ST

N/A 9.24 in234.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 616000 lbf2740000 N

C - Dynamic Load (Basic)

N/A 436000 lbf1940000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.17

Y2 - Geometry Factor

N/A 3.24

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm