Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23164

Shaft Size

N/A 11 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA31SN64K1107SB TAA31SN64K1107SC TAA31SN64K1107SEB TAA31SN64K1107SEC TAA31SN64K1107SEM TAA31SN64K1107SEN TAA31SN64K1107SEO TAA31SN64K1107SET TAA31SN64K1107SMT TAA31SN64K1107SNT TAA31SN64K1107SO TAA31SN64K1107ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 12.6 in320 mm

Dimension B

N/A 24.84 in631 mm

Dimension C

N/A 15.75 in400 mm

Dimension D Min

N/A 28.74 in730 mm

Dimension D Max

N/A 30.31 in770 mm

Dimension E

N/A 7.87 in200 mm

Dimension F

N/A 34.65 in880 mm

Dimension G

N/A 10.82 in276 mm

Dimension H

N/A 4.33 in110 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 12.23 in311 mm

Dimension MT

N/A 6.13 in155.7 mm

Dimension RTT

N/A 0.78 in19.8 mm

Dimension ST

N/A 12.07 in306.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1340000 lbf5950000 N

C - Dynamic Load (Basic)

N/A 898000 lbf3990000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.14

Y2 - Geometry Factor

N/A 3.19

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm