Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23172

Shaft Size

N/A 13.0000 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA31SN72K1300SB TAA31SN72K1300SC TAA31SN72K1300SEB TAA31SN72K1300SEC TAA31SN72K1300SEM TAA31SN72K1300SEN TAA31SN72K1300SEO TAA31SN72K1300SET TAA31SN72K1300SMT TAA31SN72K1300SNT TAA31SN72K1300SO TAA31SN72K1300ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 13.78 in350 mm

Dimension B

N/A 27.36 in695 mm

Dimension C

N/A 18.11 in460 mm

Dimension D Min

N/A 32.28 in820 mm

Dimension D Max

N/A 33.86 in860 mm

Dimension E

N/A 8.66 in220 mm

Dimension F

N/A 39.37 in1000 mm

Dimension G

N/A 11.66 in296 mm

Dimension H

N/A 4.53 in115 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 13.77 in350 mm

Dimension MT

N/A 7.08 in179.8 mm

Dimension RTT

N/A 1.41 in35.8 mm

Dimension ST

N/A 13.96 in354.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1640000 lbf7300000 N

C - Dynamic Load (Basic)

N/A 1050000 lbf4660000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.29

Y2 - Geometry Factor

N/A 3.42

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm