Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23180

Shaft Size

N/A 15.0000 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA31SN80K1500SB TAA31SN80K1500SC TAA31SN80K1500SEB TAA31SN80K1500SEC TAA31SN80K1500SEM TAA31SN80K1500SEN TAA31SN80K1500SEO TAA31SN80K1500SET TAA31SN80K1500SMT TAA31SN80K1500SNT TAA31SN80K1500SO TAA31SN80K1500ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 14.96 in380 mm

Dimension B

N/A 30.51 in775 mm

Dimension C

N/A 20.47 in520 mm

Dimension D Min

N/A 36.61 in930 mm

Dimension D Max

N/A 38.19 in970 mm

Dimension E

N/A 9.45 in240 mm

Dimension F

N/A 44.09 in1120 mm

Dimension G

N/A 12.45 in316 mm

Dimension H

N/A 4.72 in120 mm

Dimension J (Bolt Size)

N/A 1.625 in42 mm

Dimension L

N/A 14.69 in373 mm

Dimension MT

N/A 7.4 in188 mm

Dimension RTT

N/A 1.55 in39.4 mm

Dimension ST

N/A 14.59 in370.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1820000 lbf8110000 N

C - Dynamic Load (Basic)

N/A 1070000 lbf4770000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm