Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 150 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAA4DI34K150SB TAA4DI34K150SC TAA4DI34K150SEB TAA4DI34K150SEC TAA4DI34K150SEM TAA4DI34K150SEN TAA4DI34K150SEO TAA4DI34K150SET TAA4DI34K150SMT TAA4DI34K150SNT TAA4DI34K150SO TAA4DI34K150ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.13 in181.1 mm

Dimension B

N/A 13.88 in352.6 mm

Dimension C

N/A 8.27 in210 mm

Dimension D Min

N/A 19 in482.6 mm

Dimension D Max

N/A 20.63 in524 mm

Dimension E

N/A 3 in76.2 mm

Dimension F

N/A 23.69 in601.7 mm

Dimension G

N/A 6.5 in165.1 mm

Dimension H

N/A 2.5 in63.5 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 6.68 in169.6 mm

Dimension MT

N/A 3.73 in94.7 mm

Dimension RTT

N/A 0.59 in15 mm

Dimension ST

N/A 7.35 in186.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm