Unit of Measure
Key Dimensions
|
Other Dimensions
|
Radial and Thrust Factors
|
Engineering Bearing Attributes
|
Engineering Internal Radial Clearance
Key Dimensions
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23132 |
Shaft Size |
N/A 140 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA4SD32K140SB TAA4SD32K140SC TAA4SD32K140SEB TAA4SD32K140SEC TAA4SD32K140SEM TAA4SD32K140SEN TAA4SD32K140SEO TAA4SD32K140SET TAA4SD32K140SMT TAA4SD32K140SNT TAA4SD32K140SO TAA4SD32K140ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Other Dimensions
Dimension A |
N/A 9 in228.6 mm |
Dimension B |
N/A 15.75 in400.1 mm |
Dimension C |
N/A 8.27 in210 mm |
Dimension D Min |
N/A 21.38 in543.1 mm |
Dimension D Max |
N/A 23.63 in600.2 mm |
Dimension E |
N/A 5 in127 mm |
Dimension F |
N/A 26.75 in679.5 mm |
Dimension G |
N/A 7.51 in190.8 mm |
Dimension H |
N/A 2.5 in63.5 mm |
Dimension J (Bolt Size) |
N/A 1.125 in24 mm |
Dimension L |
N/A 7.32 in185.8 mm |
Dimension MT |
N/A 3.56 in90.4 mm |
Dimension RTT |
N/A 0.75 in19.5 mm |
Dimension ST |
N/A 7.28 in184.9 mm |