Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23132

Shaft Size

N/A 5 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA4SD32K507SB TAA4SD32K507SC TAA4SD32K507SEB TAA4SD32K507SEC TAA4SD32K507SEM TAA4SD32K507SEN TAA4SD32K507SEO TAA4SD32K507SET TAA4SD32K507SMT TAA4SD32K507SNT TAA4SD32K507SO TAA4SD32K507ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 9 in228.6 mm

Dimension B

N/A 15.75 in400.1 mm

Dimension C

N/A 8.27 in210 mm

Dimension D Min

N/A 21.38 in543.1 mm

Dimension D Max

N/A 23.63 in600.2 mm

Dimension E

N/A 5 in127 mm

Dimension F

N/A 26.75 in679.5 mm

Dimension G

N/A 7.51 in190.8 mm

Dimension H

N/A 2.5 in63.5 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension L

N/A 7.32 in185.8 mm

Dimension MT

N/A 3.56 in90.4 mm

Dimension RTT

N/A 0.75 in19.5 mm

Dimension ST

N/A 7.28 in184.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 354000 lbf1580000 N

C - Dynamic Load (Basic)

N/A 261000 lbf1160000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.33

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm