Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 150 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAA4SD34K150SB TAA4SD34K150SC TAA4SD34K150SEB TAA4SD34K150SEC TAA4SD34K150SEM TAA4SD34K150SEN TAA4SD34K150SEO TAA4SD34K150SET TAA4SD34K150SMT TAA4SD34K150SNT TAA4SD34K150SO TAA4SD34K150ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 9 in228.6 mm

Dimension B

N/A 15.75 in400.1 mm

Dimension C

N/A 8.66 in220 mm

Dimension D Min

N/A 21.38 in543.1 mm

Dimension D Max

N/A 23.63 in600.2 mm

Dimension E

N/A 5 in127 mm

Dimension F

N/A 26.75 in679.5 mm

Dimension G

N/A 7.51 in190.8 mm

Dimension H

N/A 2.5 in63.5 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension L

N/A 7.49 in190.1 mm

Dimension MT

N/A 3.73 in94.7 mm

Dimension RTT

N/A 0.59 in15 mm

Dimension ST

N/A 7.38 in187.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm