Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23136

Shaft Size

N/A 6.3750 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAA4SD36K606SB TAA4SD36K606SC TAA4SD36K606SEB TAA4SD36K606SEC TAA4SD36K606SEM TAA4SD36K606SEN TAA4SD36K606SEO TAA4SD36K606SET TAA4SD36K606SMT TAA4SD36K606SNT TAA4SD36K606SO TAA4SD36K606ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 11.25 in285.8 mm

Dimension B

N/A 19.75 in501.7 mm

Dimension C

N/A 9.06 in230 mm

Dimension D Min

N/A 27.5 in698.5 mm

Dimension D Max

N/A 30.5 in774.7 mm

Dimension E

N/A 5.5 in139.7 mm

Dimension F

N/A 34.38 in873.3 mm

Dimension G

N/A 8.8 in223.5 mm

Dimension H

N/A 2.75 in69.9 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 8.3 in210.8 mm

Dimension MT

N/A 3.9 in99.1 mm

Dimension RTT

N/A 0.62 in15.7 mm

Dimension ST

N/A 7.74 in196.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 449000 lbf2000000 N

C - Dynamic Load (Basic)

N/A 317000 lbf1410000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.45

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm