Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 50.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPG11K050SB TAAPG11K050SC TAAPG11K050SEB TAAPG11K050SEC TAAPG11K050SEM TAAPG11K050SEN TAAPG11K050SEO TAAPG11K050SET TAAPG11K050SM TAAPG11K050SN TAAPG11K050SO TAAPG11K050ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450126373 0883450126380 0883450126403 0883450126410 0883450126427 0883450126434 0883450126441 0883450126458 0883450198066 0883450198264 0883450275569 0883450275767

Other Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.31 in134.9 mm

Dimension C

N/A 2.95 in74.9 mm

Dimension D Min

N/A 7.18 in182.4 mm

Dimension D Max

N/A 8.56 in217.4 mm

Dimension E

N/A 1.57 in39.9 mm

Dimension F

N/A 9.88 in251 mm

Dimension G

N/A 2.7 in68.6 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 2.75 in69.9 mm

Dimension MT

N/A 1.54 in39.1 mm

Dimension RTT

N/A 0.28 in7.1 mm

Dimension ST

N/A 3.01 in76.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.076 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm