Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 75.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPG17K075SB TAAPG17K075SC TAAPG17K075SEB TAAPG17K075SEC TAAPG17K075SEM TAAPG17K075SEN TAAPG17K075SEO TAAPG17K075SET TAAPG17K075SM TAAPG17K075SN TAAPG17K075SO TAAPG17K075ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450127271 0883450127288 0883450127301 0883450127318 0883450127325 0883450127332 0883450127349 0883450127356 0883450198158 0883450198356 0883450275651 0883450275859

Other Dimensions

Dimension A

N/A 3.74 in95 mm

Dimension B

N/A 7.2 in182.9 mm

Dimension C

N/A 4.33 in110 mm

Dimension D Min

N/A 9.44 in239.8 mm

Dimension D Max

N/A 11.31 in287.3 mm

Dimension E

N/A 2.06 in52.3 mm

Dimension F

N/A 12.63 in320.8 mm

Dimension G

N/A 3.63 in92.2 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.78 in96 mm

Dimension MT

N/A 1.98 in50.3 mm

Dimension RTT

N/A 0.63 in16 mm

Dimension ST

N/A 4.12 in104.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm