Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 90 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPG20K090SB TAAPG20K090SC TAAPG20K090SEB TAAPG20K090SEC TAAPG20K090SEM TAAPG20K090SEN TAAPG20K090SEO TAAPG20K090SET TAAPG20K090SM TAAPG20K090SN TAAPG20K090SO TAAPG20K090ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450127578 0883450127585 0883450127608 0883450127615 0883450127622 0883450127639 0883450127646 0883450127653 0883450198189 0883450198387 0883450275682 0883450275880

Other Dimensions

Dimension A

N/A 4.41 in112 mm

Dimension B

N/A 8.45 in214.6 mm

Dimension C

N/A 5.12 in130 mm

Dimension D Min

N/A 10.88 in276.4 mm

Dimension D Max

N/A 13.38 in339.9 mm

Dimension E

N/A 2.38 in60.5 mm

Dimension F

N/A 15 in381 mm

Dimension G

N/A 4.31 in109.5 mm

Dimension H

N/A 1.56 in39.6 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.46 in113.3 mm

Dimension MT

N/A 2.51 in63.8 mm

Dimension RTT

N/A 0.42 in10.7 mm

Dimension ST

N/A 4.8 in121.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm