Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPG22K100SB TAAPG22K100SC TAAPG22K100SEB TAAPG22K100SEC TAAPG22K100SEM TAAPG22K100SEN TAAPG22K100SEO TAAPG22K100SET TAAPG22K100SM TAAPG22K100SN TAAPG22K100SO TAAPG22K100ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450127875 0883450127882 0883450127905 0883450127912 0883450127929 0883450127936 0883450127943 0883450127950 0883450198219 0883450198417 0883450275712 0883450275910

Other Dimensions

Dimension A

N/A 4.92 in125 mm

Dimension B

N/A 9.38 in238.3 mm

Dimension C

N/A 5.71 in145 mm

Dimension D Min

N/A 11.88 in301.8 mm

Dimension D Max

N/A 14.5 in368.3 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 16 in406.4 mm

Dimension G

N/A 4.75 in120.7 mm

Dimension H

N/A 1.75 in44.5 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.86 in123.4 mm

Dimension MT

N/A 2.59 in65.8 mm

Dimension RTT

N/A 0.56 in14.2 mm

Dimension ST

N/A 5.15 in130.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm