Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22224

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPG24K110SB TAAPG24K110SC TAAPG24K110SEB TAAPG24K110SEC TAAPG24K110SEM TAAPG24K110SEN TAAPG24K110SEO TAAPG24K110SET TAAPG24K110SM TAAPG24K110SN TAAPG24K110SO TAAPG24K110ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 5.512 in140 mm

Dimension B

N/A 10.35 in262.9 mm

Dimension C

N/A 6.08 in154.4 mm

Dimension D Min

N/A 13 in330.2 mm

Dimension D Max

N/A 14 in355.6 mm

Dimension E

N/A 2.76 in70.1 mm

Dimension F

N/A 16.14 in410 mm

Dimension G

N/A 4.75 in120.7 mm

Dimension H

N/A 2 in50.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 5.02 in127.5 mm

Dimension MT

N/A 2.82 in71.6 mm

Dimension RTT

N/A 0.66 in16.8 mm

Dimension ST

N/A 5.48 in139.15 mm

Radial and Thrust Factors

C0 - Static Load

N/A 174000 lbf772000 N

C - Dynamic Load (Basic)

N/A 145000 lbf647000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.70

Y2 - Geometry Factor

N/A 4.02

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm