Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPG26K115SB TAAPG26K115SC TAAPG26K115SEB TAAPG26K115SEC TAAPG26K115SEM TAAPG26K115SEN TAAPG26K115SEO TAAPG26K115SET TAAPG26K115SM TAAPG26K115SN TAAPG26K115SO TAAPG26K115ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450308755 0883450308762 0883450308779 0883450308786 0883450308793 0883450308809 0883450308816 0883450308823 0883450308830 0883450308847 0883450308854 0883450308861

Other Dimensions

Dimension A

N/A 5.91 in150 mm

Dimension B

N/A 11.09 in281.7 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension D Min

N/A 14.46 in367.3 mm

Dimension D Max

N/A 15.75 in400.1 mm

Dimension E

N/A 3.19 in81 mm

Dimension F

N/A 17.5 in444.5 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 1.94 in49.3 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 5.35 in135.9 mm

Dimension MT

N/A 3.01 in76.5 mm

Dimension RTT

N/A 0.8 in20.3 mm

Dimension ST

N/A 5.89 in149.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm