Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 125.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPG28K125SB TAAPG28K125SC TAAPG28K125SEB TAAPG28K125SEC TAAPG28K125SEM TAAPG28K125SEN TAAPG28K125SEO TAAPG28K125SET TAAPG28K125SM TAAPG28K125SN TAAPG28K125SO TAAPG28K125ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 5.906 in150 mm

Dimension B

N/A 11.36 in288.4 mm

Dimension C

N/A 7.09 in180.1 mm

Dimension D Min

N/A 15.13 in384.3 mm

Dimension D Max

N/A 17.63 in447.8 mm

Dimension E

N/A 3.15 in80 mm

Dimension F

N/A 19.7 in500.4 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 1.94 in49.3 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 5.57 in141.5 mm

Dimension MT

N/A 3.35 in85.2 mm

Dimension RTT

N/A 0.72 in18.3 mm

Dimension ST

N/A 6.34 in161.15 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm