Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23136

Shaft Size

N/A 6 5/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH036K605SB TAAPH036K605SC TAAPH036K605SEB TAAPH036K605SEC TAAPH036K605SEM TAAPH036K605SEN TAAPH036K605SEO TAAPH036K605SET TAAPH036K605SMT TAAPH036K605SNT TAAPH036K605SO TAAPH036K605ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 6.69 in169.9 mm

Dimension B

N/A 13.5 in342.9 mm

Dimension C

N/A 9.06 in230 mm

Dimension D Min

N/A 17.38 in441.4 mm

Dimension D Max

N/A 19.25 in488.9 mm

Dimension E

N/A 3.75 in95.3 mm

Dimension F

N/A 22 in558.8 mm

Dimension G

N/A 7.09 in180.1 mm

Dimension H

N/A 2.36 in59.9 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.45 in189.1 mm

Dimension MT

N/A 3.9 in99.1 mm

Dimension RTT

N/A 0.57 in14.5 mm

Dimension ST

N/A 7.74 in196.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 449000 lbf2000000 N

C - Dynamic Load (Basic)

N/A 317000 lbf1410000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.45

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm