Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23144

Shaft Size

N/A 200 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPH044K200SB TAAPH044K200SC TAAPH044K200SEB TAAPH044K200SEC TAAPH044K200SEM TAAPH044K200SEN TAAPH044K200SEO TAAPH044K200SET TAAPH044K200SMT TAAPH044K200SNT TAAPH044K200SO TAAPH044K200ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.88 in200.1 mm

Dimension B

N/A 16.3 in414 mm

Dimension C

N/A 11.02 in280 mm

Dimension D Min

N/A 21.63 in549.4 mm

Dimension D Max

N/A 24.38 in619.2 mm

Dimension E

N/A 4.5 in114.3 mm

Dimension F

N/A 28 in711.2 mm

Dimension G

N/A 11.4 in289.6 mm

Dimension H

N/A 3.35 in85.1 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 8.43 in214.1 mm

Dimension MT

N/A 4.68 in118.9 mm

Dimension RTT

N/A 0.81 in20.6 mm

Dimension ST

N/A 9.24 in234.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 616000 lbf2740000 N

C - Dynamic Load (Basic)

N/A 436000 lbf1940000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.17

Y2 - Geometry Factor

N/A 3.24

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm