Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23148

Shaft Size

N/A 220 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPH048K220SB TAAPH048K220SC TAAPH048K220SEB TAAPH048K220SEC TAAPH048K220SEM TAAPH048K220SEN TAAPH048K220SEO TAAPH048K220SET TAAPH048K220SMT TAAPH048K220SNT TAAPH048K220SO TAAPH048K220ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 8.25 in209.5 mm

Dimension B

N/A 18.1 in459.7 mm

Dimension C

N/A 11.81 in300 mm

Dimension D Min

N/A 22.5 in571.5 mm

Dimension D Max

N/A 25 in635 mm

Dimension E

N/A 5 in127 mm

Dimension F

N/A 29.5 in749.3 mm

Dimension G

N/A 8 in203.2 mm

Dimension H

N/A 3.54 in89.9 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 8.92 in226.6 mm

Dimension MT

N/A 4.93 in125.2 mm

Dimension RTT

N/A 0.88 in22.4 mm

Dimension ST

N/A 9.71 in246.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 748000 lbf3330000 N

C - Dynamic Load (Basic)

N/A 512000 lbf2280000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.28

Y2 - Geometry Factor

N/A 3.4

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm