Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23152

Shaft Size

N/A 240 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPH052K240SB TAAPH052K240SC TAAPH052K240SEB TAAPH052K240SEC TAAPH052K240SEM TAAPH052K240SEN TAAPH052K240SEO TAAPH052K240SET TAAPH052K240SMT TAAPH052K240SNT TAAPH052K240SO TAAPH052K240ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 9.5 in241.3 mm

Dimension B

N/A 20.16 in512.1 mm

Dimension C

N/A 12.99 in330 mm

Dimension D Min

N/A 24.75 in628.6 mm

Dimension D Max

N/A 27.88 in708.1 mm

Dimension E

N/A 5.25 in133.3 mm

Dimension F

N/A 32.75 in831.8 mm

Dimension G

N/A 9.3 in236.2 mm

Dimension H

N/A 3 in76.2 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 10.1 in256.5 mm

Dimension MT

N/A 5.45 in138.4 mm

Dimension RTT

N/A 1.15 in29.2 mm

Dimension ST

N/A 10.82 in274.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 885000 lbf3930000 N

C - Dynamic Load (Basic)

N/A 603000 lbf2680000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.23

Y2 - Geometry Factor

N/A 3.31

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm