Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23156

Shaft Size

N/A 10 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH056K1007SB TAAPH056K1007SC TAAPH056K1007SEB TAAPH056K1007SEC TAAPH056K1007SEM TAAPH056K1007SEN TAAPH056K1007SEO TAAPH056K1007SET TAAPH056K1007SMT TAAPH056K1007SNT TAAPH056K1007SO TAAPH056K1007ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 9.88 in250.9 mm

Dimension B

N/A 20.55 in522 mm

Dimension C

N/A 13.78 in350 mm

Dimension D Min

N/A 26.25 in666.7 mm

Dimension D Max

N/A 29.5 in749.3 mm

Dimension E

N/A 5.5 in139.7 mm

Dimension F

N/A 34.25 in869 mm

Dimension G

N/A 9.3 in236.2 mm

Dimension H

N/A 2.8 in71.1 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 10.11 in256.8 mm

Dimension MT

N/A 5.46 in138.7 mm

Dimension RTT

N/A 0.8 in20.3 mm

Dimension ST

N/A 10.83 in275.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 937000 lbf4170000 N

C - Dynamic Load (Basic)

N/A 626000 lbf2780000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm