Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23164

Shaft Size

N/A 11.5 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH064K1108SB TAAPH064K1108SC TAAPH064K1108SEB TAAPH064K1108SEC TAAPH064K1108SEM TAAPH064K1108SEN TAAPH064K1108SEO TAAPH064K1108SET TAAPH064K1108SMT TAAPH064K1108SNT TAAPH064K1108SO TAAPH064K1108ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 12 in304.8 mm

Dimension B

N/A 24.25 in616 mm

Dimension C

N/A 15.75 in400 mm

Dimension D Min

N/A 32.75 in831.9 mm

Dimension D Max

N/A 33.5 in850.9 mm

Dimension E

N/A 9 in228.6 mm

Dimension F

N/A 38.25 in971.6 mm

Dimension G

N/A 13.5 in342.9 mm

Dimension H

N/A 3.52 in89.4 mm

Dimension J (Bolt Size)

N/A 1.625 in42 mm

Dimension L

N/A 12.88 in327.1 mm

Dimension MT

N/A 6.13 in155.7 mm

Dimension RTT

N/A 0.78 in19.8 mm

Dimension ST

N/A 12.07 in306.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1340000 lbf5950000 N

C - Dynamic Load (Basic)

N/A 898000 lbf3990000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.14

Y2 - Geometry Factor

N/A 3.19

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm