Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23172

Shaft Size

N/A 12 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH072K1215SB TAAPH072K1215SC TAAPH072K1215SEB TAAPH072K1215SEC TAAPH072K1215SEM TAAPH072K1215SEN TAAPH072K1215SEO TAAPH072K1215SET TAAPH072K1215SMT TAAPH072K1215SNT TAAPH072K1215SO TAAPH072K1215ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 12.81 in325.3 mm

Dimension B

N/A 26.39 in670.6 mm

Dimension C

N/A 18.11 in460 mm

Dimension D Min

N/A 35 in889 mm

Dimension D Max

N/A 36.5 in927.1 mm

Dimension E

N/A 10.5 in266.7 mm

Dimension F

N/A 41.75 in1060.4 mm

Dimension G

N/A 14.5 in368.3 mm

Dimension H

N/A 2.84 in72.1 mm

Dimension J (Bolt Size)

N/A 1.875 in48 mm

Dimension L

N/A 14.08 in357.5 mm

Dimension MT

N/A 7.08 in179.8 mm

Dimension RTT

N/A 1.41 in35.8 mm

Dimension ST

N/A 13.96 in354.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1640000 lbf7300000 N

C - Dynamic Load (Basic)

N/A 1050000 lbf4660000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.29

Y2 - Geometry Factor

N/A 3.42

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm