Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23176

Shaft Size

N/A 14 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH076K1400SB TAAPH076K1400SC TAAPH076K1400SEB TAAPH076K1400SEC TAAPH076K1400SEM TAAPH076K1400SEN TAAPH076K1400SEO TAAPH076K1400SET TAAPH076K1400SMT TAAPH076K1400SNT TAAPH076K1400SO TAAPH076K1400ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 12.81 in325.3 mm

Dimension B

N/A 26.79 in680.5 mm

Dimension C

N/A 19.29 in490 mm

Dimension D Min

N/A 35 in889 mm

Dimension D Max

N/A 36.5 in927.1 mm

Dimension E

N/A 10.5 in266.7 mm

Dimension F

N/A 41.75 in1060.4 mm

Dimension G

N/A 13.5 in342.9 mm

Dimension H

N/A 4.53 in115 mm

Dimension J (Bolt Size)

N/A 1.875 in48 mm

Dimension L

N/A 13.96 in354.5 mm

Dimension MT

N/A 7.21 in183.1 mm

Dimension RTT

N/A 1.47 in37.3 mm

Dimension ST

N/A 14.2 in360.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1700000 lbf7580000 N

C - Dynamic Load (Basic)

N/A 1010000 lbf4490000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.28

Y2 - Geometry Factor

N/A 3.39

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm