Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23180

Shaft Size

N/A 14 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH080K1415SB TAAPH080K1415SC TAAPH080K1415SEB TAAPH080K1415SEC TAAPH080K1415SEM TAAPH080K1415SEN TAAPH080K1415SEO TAAPH080K1415SET TAAPH080K1415SMT TAAPH080K1415SNT TAAPH080K1415SO TAAPH080K1415ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 14.5 in368.3 mm

Dimension B

N/A 30.05 in763.3 mm

Dimension C

N/A 20.47 in520 mm

Dimension D Min

N/A 39.25 in996.9 mm

Dimension D Max

N/A 40.75 in1035 mm

Dimension E

N/A 11 in279.4 mm

Dimension F

N/A 46 in1168.4 mm

Dimension G

N/A 16 in406.4 mm

Dimension H

N/A 3.72 in94.5 mm

Dimension J (Bolt Size)

N/A 2 in50 mm

Dimension L

N/A 15.03 in381.7 mm

Dimension MT

N/A 7.4 in188 mm

Dimension RTT

N/A 1.55 in39.4 mm

Dimension ST

N/A 14.59 in370.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1820000 lbf8110000 N

C - Dynamic Load (Basic)

N/A 1070000 lbf4770000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm