Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23156

Shaft Size

N/A 10 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH156K1007SB TAAPH156K1007SC TAAPH156K1007SEB TAAPH156K1007SEC TAAPH156K1007SEM TAAPH156K1007SEN TAAPH156K1007SEO TAAPH156K1007SET TAAPH156K1007SMT TAAPH156K1007SNT TAAPH156K1007SO TAAPH156K1007ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 12 in304.8 mm

Dimension B

N/A 22.67 in576 mm

Dimension C

N/A 13.78 in350 mm

Dimension D Min

N/A 30 in762 mm

Dimension D Max

N/A 33.5 in851 mm

Dimension E

N/A 9 in228.6 mm

Dimension F

N/A 38.25 in971.5 mm

Dimension G

N/A 13 in330.2 mm

Dimension H

N/A 4 in101.6 mm

Dimension J (Bolt Size)

N/A 1.625 in42 mm

Dimension L

N/A 11.96 in304 mm

Dimension MT

N/A 5.46 in138.7 mm

Dimension RTT

N/A 0.88 in22.4 mm

Dimension ST

N/A 10.83 in275.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 937000 lbf4170000 N

C - Dynamic Load (Basic)

N/A 626000 lbf2780000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm