Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPH16K070SB TAAPH16K070SC TAAPH16K070SEB TAAPH16K070SEC TAAPH16K070SEM TAAPH16K070SEN TAAPH16K070SEO TAAPH16K070SET TAAPH16K070SM TAAPH16K070SN TAAPH16K070SO TAAPH16K070ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 3.5 in88.9 mm

Dimension B

N/A 6.96 in176.6 mm

Dimension C

N/A 4.12 in104.7 mm

Dimension D Min

N/A 9 in228.6 mm

Dimension D Max

N/A 11 in279.4 mm

Dimension E

N/A 2.13 in53.9 mm

Dimension F

N/A 13 in330.2 mm

Dimension G

N/A 3.5 in88.9 mm

Dimension H

N/A 1.25 in31.7 mm

Dimension J (Bolt Size)

N/A 0.325 in16 mm

Dimension L

N/A 3.61 in91.7 mm

Dimension MT

N/A 2.04 in51.7 mm

Dimension RTT

N/A 0.45 in11.3 mm

Dimension ST

N/A 3.91 in99.33 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lbf278000 N

C - Dynamic Load (Basic)

N/A 57200 lbf254000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm