Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23180

Shaft Size

N/A 14 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH180K1415SB TAAPH180K1415SC TAAPH180K1415SEB TAAPH180K1415SEC TAAPH180K1415SEM TAAPH180K1415SEN TAAPH180K1415SEO TAAPH180K1415SET TAAPH180K1415SMT TAAPH180K1415SNT TAAPH180K1415SO TAAPH180K1415ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 15.5 in393.7 mm

Dimension B

N/A 31 in789 mm

Dimension C

N/A 20.47 in520 mm

Dimension D Min

N/A 41.75 in1060.4 mm

Dimension D Max

N/A 43.5 in1104.9 mm

Dimension E

N/A 12.25 in311.1 mm

Dimension F

N/A 48.75 in1238.2 mm

Dimension G

N/A 16 in406.4 mm

Dimension H

N/A 4.72 in119.9 mm

Dimension J (Bolt Size)

N/A 2.25 in60 mm

Dimension L

N/A 15 in382 mm

Dimension MT

N/A 7.4 in188 mm

Dimension RTT

N/A 1.6 in40.6 mm

Dimension ST

N/A 14.59 in370.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1820000 lbf8110000 N

C - Dynamic Load (Basic)

N/A 1070000 lbf4770000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm