Unit of Measure
Key Dimensions
|
Other Dimensions
|
Radial and Thrust Factors
|
Engineering Bearing Attributes
|
Engineering Internal Radial Clearance
Key Dimensions
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23132 |
Shaft Size |
N/A 5.5000 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH32K508SB TAAPH32K508SC TAAPH32K508SEB TAAPH32K508SEC TAAPH32K508SEM TAAPH32K508SEN TAAPH32K508SEO TAAPH32K508SET TAAPH32K508SMT TAAPH32K508SNT TAAPH32K508SO TAAPH32K508ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Other Dimensions
Dimension A |
N/A 6.69 in169.9 mm |
Dimension B |
N/A 13 in330.2 mm |
Dimension C |
N/A 8.27 in210 mm |
Dimension D Min |
N/A 17.38 in441.3 mm |
Dimension D Max |
N/A 19.25 in489 mm |
Dimension E |
N/A 3.75 in95.2 mm |
Dimension F |
N/A 22 in558.8 mm |
Dimension G |
N/A 6.75 in171.5 mm |
Dimension H |
N/A 3 in76.2 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 6.94 in176 mm |
Dimension MT |
N/A 3.56 in90.4 mm |
Dimension RTT |
N/A 0.47 in11.9 mm |
Dimension ST |
N/A 7.28 in184.9 mm |