Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 5 13/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH34DK513SB TAAPH34DK513SC TAAPH34DK513SEB TAAPH34DK513SEC TAAPH34DK513SEM TAAPH34DK513SEN TAAPH34DK513SEO TAAPH34DK513SET TAAPH34DK513SMT TAAPH34DK513SNT TAAPH34DK513SO TAAPH34DK513ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.06 in179.3 mm

Dimension B

N/A 14.6 in370 mm

Dimension C

N/A 7.87 in199.9 mm

Dimension D Min

N/A 19.38 in492.3 mm

Dimension D Max

N/A 21.63 in549.4 mm

Dimension E

N/A 5.5 in139.7 mm

Dimension F

N/A 24.75 in628.7 mm

Dimension G

N/A 8.5 in215.9 mm

Dimension H

N/A 2.56 in65 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 7.98 in203 mm

Dimension MT

N/A 3.73 in94.7 mm

Dimension RTT

N/A 0.52 in13.2 mm

Dimension ST

N/A 7.38 in187.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm