Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 150 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPH34K150SB TAAPH34K150SC TAAPH34K150SEB TAAPH34K150SEC TAAPH34K150SEM TAAPH34K150SEN TAAPH34K150SEO TAAPH34K150SET TAAPH34K150SMT TAAPH34K150SNT TAAPH34K150SO TAAPH34K150ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.06 in179.4 mm

Dimension B

N/A 13.38 in339.8 mm

Dimension C

N/A 8.66 in220 mm

Dimension D Min

N/A 19.38 in493.6 mm

Dimension D Max

N/A 21.63 in549.4 mm

Dimension E

N/A 4.25 in108 mm

Dimension F

N/A 24.75 in628.7 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 3.38 in85.9 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.1 in180 mm

Dimension MT

N/A 3.73 in94.7 mm

Dimension RTT

N/A 0.52 in13.2 mm

Dimension ST

N/A 7.38 in187.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm